From simple position measurement to multi-axis synchronised motion control, CJ-Series offers a full range of units:

Tabs
  • Counter Units gather position information from SSI- or incremental encoders. Actual positions are compared with internally stored target values.
  • CJ2M CPU Units have dedicated positioning functions that can be used by installing up to 2 Pulse I/O option modules.
  • Position- and Motion Control Units equipped with EtherCAT, can control multiple drives through a single high-speed link. Message routing through multiple communication layers allows the attached drives to be configured from any point in the control network.